IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2160

1.2A Peak, 6V, 3.5MHz, COT Synchronous Step Dwon Switcher

Overview

TopologyBuck Converter
Input voltage2.5-6 V
Output 11.2 V / 1 A
IC revision1.01

Description

The MP2160 is a monolithic step-down switch mode converter with built-in internal power MOSFETs. It achieves 1.2A peak continuous output current from a 2.7V to 6V input voltage with excellent load and line regulation. Theoutput voltage can be regulated as low as 0.6V.

The Constant-On-Time control scheme provides fast transient response and eases loop stabilization. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown.

The MP2160 is available in the small QFN8 1.5x2.0mm package and requires a minimum number of readily available standard external components.

The MP2160 is ideal for a wide range of applications including High Performance DSPs, FPGAs, PDAs, portable instruments and DVD drivers.

Features

  • Wide 2.7V to 6V Operating Input Range Output Adjustable from 0.6V
  • Up to 1.2A Peak Output Current
  • Low IQ: 17μA
  • 100mΩ and 60mΩ Internal Power MOSFET Switches
  • Default 3.5MHz Switching Frequency
  • EN and Power Good for Power Sequencing
  • Cycle-by-Cycle Over Current Protection
  • Short Circuit Protect with Hiccup Mode
  • Stable with Low ESR Output Ceramic Capacitors
  • Available in a QFN8 1.5x2.0mm Package

Typical applications

  • Wireless Card
  • DVD Drivers

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 0.47 µH, 3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Rated Current3 A
Saturation Current2 A
Self Resonant Frequency208 MHz
MountSMT 
Check availability