IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2159A | Demoboard EV2159A-J-00A

1A, 6V, 1.5MHz Synchronous Step-Down Switcher Evaluation Board

Overview

TopologyBuck Converter
Input voltage2.5-6 V
Output 11.2 V / 1 A
IC revision1.0

Description

The EV2159A-J-00A is used for demonstrating the performance of MPS’s MP2159A, a low voltage high switching frequency step-downswitcher with built in power MOSFETs. MP2159A provides up to 1A highly efficient output with constant-on-time control for fastloop response.

MP2159A is ideal for powering portable equipment that runs from a single cell Lithiumion (Li+) Battery. The output voltage can beregulated as low as 0.6V.

High power efficiency over a wide load range is achieved by scaling down the switching frequency at light load to reduce the switching related loss by constant on time control. Short circuit and thermal shutdown provides reliable, fault-tolerant operation.

MP2159A is available in TSOT23-8 package.

Features

  • Very Low IQ: 17μA
  • Default 1.5MHz Switching Frequency
  • 1.5% VFB Accuracy
  • EN and Power Good for Power Sequencing
  • Wide 2.5V to 6V Operating Input Range Output Adjustable from 0.6V
  • Up to 1A Output Current
  • 100% Duty Cycle in Dropout
  • 120mΩ and 90mΩ Internal Power MOSFET Switches
  • Cycle-by-Cycle Over Current Protection
  • Short Circuit Protect with Hiccup Mode
  • Stable with Low ESR Output Ceramic Capacitors
  • Available in a TSOT23-8 Package

Typical applications

  • Battery Powered Devices
  • Wireless/Networking Cards
  • Low Voltage I/O System Power
  • Portable Instruments

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
IR(A)
ISAT,10%(A)
ISAT,30%(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 1 µH, 8.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current8.6 A
Saturation Current10.2 A
DC Resistance10 mΩ
Operating Voltage120 V
Self Resonant Frequency100 MHz
Size7345 
VersionStandard 
Rated Current6.84 A
Saturation Current @ 10%8.3 A
Saturation Current @ 30%10.2 A
–Check availability
SPECWE-PD2 SMT Power Inductor, 1 µH, 5.55 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current5.55 A
Saturation Current5.72 A
DC Resistance49 mΩ
Operating Voltage120 V
Self Resonant Frequency110 MHz
Size4532 
–
Rated Current4 A
Saturation Current @ 10%5.72 A
Saturation Current @ 30%6.6 A
–Check availability