IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2158A | Demoboard EV2158A-QH-00A

1A, 6V, 1.5MHz Synchronous Step-Down Switcher Evaluation Board

Overview

TopologyBuck Converter
Input voltage2.5-6 V
Output 11.2 V / 1 A
IC revision1.0

Description

The EV2158A-QH-00A is used for demonstrating the performance of MPS’s MP2158A, a low voltage high switching frequency step-down switcher with built in power MOSFETs. MP2158A provides up to 1A highly efficient output with constant-on-time control for fast loop response. MP2158A is ideal for powering portable equipment that runs from a single cell Lithiumion (Li+) Battery. The output voltage can be regulated as low as 0.6V

Features

  • Very Low IQ: 17μA
  • Default 1.5MHz Switching Frequency
  • 1.5% VFB Accuracy
  • EN and Power Good for Power Sequencing
  • Wide 2.5V to 6V Operating Input RangeOutput Adjustable from 0.6V
  • Up to 1A Output Current
  • 100% Duty Cycle in Dropout
  • 120mΩ and 90mΩ Internal Power MOSFETSwitches
  • Cycle-by-Cycle Over Current Protection
  • Short Circuit Protect with Hiccup Mode
  • Stable with Low ESR Output CeramicCapacitors
  • Available in a QFN8(1.5mmx2mm) Package

Typical applications

  • Low Voltage I/O System Power
  • Wireless/Networking Cards
  • Battery Powered Devices
  • Portable Instruments

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
IR(A)
ISAT,10%(A)
ISAT,30%(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 1 µH, 8.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current8.6 A
Saturation Current10.2 A
DC Resistance10 mΩ
Operating Voltage120 V
Self Resonant Frequency100 MHz
Size7345 
VersionStandard 
Rated Current6.84 A
Saturation Current @ 10%8.3 A
Saturation Current @ 30%10.2 A
–Check availability
SPECWE-PD2 SMT Power Inductor, 1 µH, 5.55 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current5.55 A
Saturation Current5.72 A
DC Resistance49 mΩ
Operating Voltage120 V
Self Resonant Frequency110 MHz
Size4532 
–
Rated Current4 A
Saturation Current @ 10%5.72 A
Saturation Current @ 30%6.6 A
–Check availability