IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP2127

2.7-6V Input, 2A, 1.2MHz Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage2.7-6 V
Switching frequency1000-1400 kHz
Output 11.2 V / 2 A
IC revision0.91

Description

The MP2127 is a fully integrated, internally compensated 1.2MHz fixed frequency PWM step-down converter. It is ideal for powering portable equipment that runs from a single cell Lithium-Ion (Li+) Battery, with an input range from 2.7V to 6V. The MP2127 can provide up to 2A of load current with output voltage as low as 0.8V. It can also operate at 100% duty cycle for low dropout applications. With peak current mode control and internal compensation, the MP2127 is stable with ceramic capacitors andsmall inductors. Fault condition protection includes cycle-by-cycle current limiting and thermal shutdown.MP2127 is available in the small 6-pin 3mmx3mm QFN package.

Features

  • Output Adjustable from 0.8V to VIN
  • Up to 95% Efficiency
  • 100% Duty Cycle for Low DropoutApplications
  • Power Good Indicator Output
  • 1.2MHz Fixed Switching Frequency
  • Stable with Low ESR Output Ceramic Capacitors
  • Thermal Shutdown
  • Cycle-by-Cycle Over Current Protection
  • Short circuit protection
  • 2.7V-6V Input Operation Range
  • Available in 6-pin 3x3mm QFNRemarks:-referpage no 9TABLE 2

Typical applications

  • Portable Instruments
  • Smart Phones, PDA’s
  • Digital Cameras
  • DVD+/-RW Drives

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 3.3 µH, 4.85 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current4.85 A
Saturation Current4.6 A
DC Resistance30 mΩ
Operating Voltage120 V
Self Resonant Frequency55 MHz
Size7345 
VersionStandard 
–Check availability