IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP1604C | Demoboard EVL1604C-TL-00A

5.5V, 4A, Synchronous Step-Down Converter with FCCM in SOT583 Package Evaluation Board

Overview

TopologyBuck Converter
Input voltage2.4-5.5 V
Output 11.2 V / 4 A
IC revision1.0

Description

The EVL1604C-TL-00A evaluation board is designed to demonstrate the capabilities of the MP1604C, a monolithic, step-down, switch-mode converter with built-in, internal power MOSFETs. The MP1604C can achieve up to 4A of continuous output current (IOUT) across a 2.4V to 5.5V input voltage (VIN) range, with excellent load and line regulation. The output voltage (VOUT) can be regulated to as low as 0.4V.Constant-on-time (COT) control provides fast transient response, easy loop design, and tight output regulation. Full protection features include over-current protection (OCP), current limiting with hiccup mode, and thermal shutdown.The MP1604C requires a minimal number of readily available, standard external components, and is available in an ultra-small SOT583 package.

Features

Full protection features include over-currentprotection (OCP), current limiting with hiccupmode, and thermal shutdown.

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 10 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 pF
Capacitance±5% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability