IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP1601GTF

MP1601 1A, Synchronous, Step-Down Converter with 11μA Quiescent Current in SOT563

Overview

TopologyBuck Converter
IC revision00

Description

The MP1601 is a monolithic, step-down, switchmodeconverter with built-in, internal powerMOSFETs. It can achieve 1A of continuousoutput current from a 2.3V-to-5.5V input voltagerange with excellent load and line regulation.The output voltage can be regulated as low as0.6V.The constant-on-time control scheme providesa fast transient response and eases loopstabilization. Fault protections include cycle-bycyclecurrent limiting and thermal shutdown.The MP1601 is available in an ultra-smallSOT563 package and requires a minimalnumber of readily available, standard, externalcomponents.The MP1601 is ideal for a wide range ofapplications including high-performance DSPs,wireless power, portable and mobile devices,and other low-power systems.

Features

 Low Quiescent Current: 11μA

  • 2.2MHz Switching Frequency
  • EN for Power Sequencing
  • Power Good Only for Fixed Output Version
  • Wide 2.3V-to-5.5V Operating Input Range
  • Output Adjustable from 0.6V
  • Up to 1A of Output Current
  • 160mΩ and 120mΩ Internal PowerMOSFET Switches
  • Output Discharging
  • Short-Circuit Protection (SCP) with HiccupMode
  • Stable with Low ESR Output CeramicCapacitors
  • 100% Duty Cycle
  • Available in a SOT563 Package

Typical applications

  •  Battery-Powered Devices
  • Wireless/Networking Cards
  • Low-Voltage I/O System Power
  • Portable and Mobile Devices

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 2.2 µH, 3.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current3.8 A
Saturation Current5.3 A
DC Resistance19 mΩ
Self Resonant Frequency77 MHz
–Check availability