IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP1586

3A, 28V, 50kHz to 400kHz Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-28 V
Switching frequency50-400 kHz
Output 15 V
IC revision0.91

Description

The MP1586 is a high frequency step-down switching regulator with an integrated internal high-side high voltage power MOSFET. It provides 3A output with current mode control for fast loop response and easy compensation.The wide 4.5V to 28V input range accommodates a variety of step-down applications, including those in an automotive input environment. A 115µA operational quiescent current allows use in battery-powered applications.High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses.

The frequency foldback helps prevent inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation.The MP1586 is available in a thermally enhanced SOIC8E package.

Features

  • Wide 4.5V to 28V Operating Input Range
  • Programmable Switching Frequency from 50kHz to 400kHz
  • High-Efficiency Pulse Skipping Mode for Light Load
  • Ceramic Capacitor Stable
  • Internal Soft-Start
  • Internally Set Current Limit without a Current Sensing Resistor
  • Available in SOIC8E Package.

Typical applications

  • High Voltage Power Conversion
  • Battery Powered Systems
  • Industrial Power Systems
  • Automotive Systems
  • Distributed Power Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 22 µH, 5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Saturation Current @ 10%5 A
Saturation Current @ 30%6.5 A
Rated Current4.6 A
Performance Rated Current5.8 A
DC Resistance35 mΩ
Self Resonant Frequency12 MHz
Size1280 
VersionStandard 
Check availability