IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP1584

3A, 1.5MHz, 28V Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.5-28 V
Switching frequency100-1500 kHz
Output 15 V / 3 A
IC revision1.0

Description

The MP1584 is a high frequency step-down switching regulator with an integrated internal high-side high voltage power MOSFET. It provides 3A output with current mode control for fast loop response and easy compensation.The wide 4.5V to 28V input range accommodates a variety of step-down applications, including those in an automotive input environment. A 100µA operational quiescent current allows use in battery-powered applications.High power conversion efficiency over a wide load range is achieved by scaling down the switching frequency at light load condition to reduce the switching and gate driving losses.The frequency foldback helps prevent inductor current runaway during startup and thermal shutdown provides reliable, fault tolerant operation.By switching at 1.5MHz, the MP1584 is able to prevent EMI (Electromagnetic Interference) noise problems, such as those found in AM radio and ADSL applications.The MP1584 is available in a thermally enhanced SOIC8E package.

Features

  • Wide 4.5V to 28V Operating Input Range
  • Programmable Switching Frequency from 100kHz to 1.5MHz
  • High-Efficiency Pulse Skipping Mode for Light Load
  • Ceramic Capacitor Stable
  • Internal Soft-Start
  • Internally Set Current Limit without a Current Sensing Resistor
  • Available in SOIC8E Package.

Typical applications

  • Automotive Systems
  • Battery Powered Systems
  • High Voltage Power Conversion
  • Industrial Power Systems
  • Distributed Power Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 15 µH, 7 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current7 A
Saturation Current4.5 A
DC Resistance28 mΩ
Operating Voltage120 V
Self Resonant Frequency16.6 MHz
Size1260 
VersionStandard 
–Check availability