IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP157

Smallest Energy Efficient Off-line Regulator with Extended Power Range

Overview

TopologyBuck Converter
Input voltage85-265 V
Output 118 V / 0.3 A
IC revision1.04

Description

MP157 is a primary side regulator providing accurate constant voltage (CV) regulation without the Opto-coupler. It supports Buck, Buck-Boost, Boost and Flyback topologies. A 500V MOSFET is integrated in the regulator, sovery simple structure and low cost can be achieved. These features make MP157 an ideal solution for off-line low power applications. Typical applications include home appliance, standby power and industrial control.MP157 is a green mode operation regulator. When the load decreases, the peak current and the switching frequency decrease with the load. As a result, it still offers excellent efficiency performance at light load, thus better average efficiency is achieved.MP157 features various protections like Thermal Shutdown (TSD), VCC under Voltage Lockout (UVLO), Over Load Protection (OLP), Short Circuit Protection (SCP), Open Loop Protection.MP157 is available in the TSOT23-5 and SOIC8 packages.

Features

 Primary side constant voltage (CV) control,supporting Buck, Buck-Boost, Boost andFlyback topologies

  • Integrated 500V/10Ω MOSFET
  • < 100mW No-load power consumption
  • Up to 6W output power
  • Maximum discontinuous conduction mode(DCM) output current less than 225mA,maximum continuous conduction mode(CCM) output current less than 360mA
  • Low Vcc Operating Current
  • Frequency Foldback
  • Limited maximum frequency
  • Peak Current Compression
  • Internal High Voltage Current Source
  • Internal 400ns Leading Edge Blanking
  • Thermal Shutdown (auto restart)
  • VCC Under Voltage Lockout with Hysteresis(UVLO)
  • Timer based Over Load Protection
  • Short Circuit Protection
  • Open Loop Protection

Typical applications

  • Standby Power
  • Home Appliances, White Goods and Consumer Electronics
  • Industrial Controls

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.25 A
Saturation Current @ 10%0.27 A
DC Resistance6 Ω
Self Resonant Frequency2.3 MHz
VersionHeat Shrinking Tube 
–Check availability
750342025
SPECPower Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
–
–
–
–
–
–
–Check availability