IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP156

Small, Energy-Efficient, Off-line Regulator 30mW No-Load Power Consumption

Overview

TopologyBuck Converter
Input voltage85-265 V
Output 112 V / 0.15 A
IC revision1.13

Description

MP156 is a primary-side regulator that provides accurate constant voltage (CV) regulation without opto-coupler, support Buck, Buck-Boost,Boost and Flyback topologies. It has an integrated 500V MOSFET to simplify thestructure and reduce costs. These features make it a competitive candidate for off-line low power applications, such as home appliances and standby power.

MP156 is a green-mode-operation regulator. Both its the peak current and the switching frequency decrease as the load decreases to provide excellent efficiency at light load, thus improving the overall average efficiency.

MP156 features various protections, including thermal shutdown (TSD), VCC under-voltage lockout (UVLO), overload protection (OLP),short-circuit protection (SCP), and open loop protection.

MP156 is available in the TSOT23-5 and SOIC8 packages.

Features

  • Primary-side constant voltage (CV) control,supporting Buck, Buck-Boost, Boost and Flyback topologies
  • Integrated 500V/20Ω MOSFET
  • <30mW no-load power consumption
  • Up to 3W output power
  • Maximum DCM output current less than 130mA
  • Maximum CCM output current less than 220mA
  • Low VCC Operating Current
  • Frequency foldback
  • Limited maximum frequency
  • Peak-current compression
  • Internal high-voltage current source
  • Internal 350ns leading-edge blanking
  • Thermal shutdown (auto restart)
  • VCC under voltage lockout with hysteresis
  • Timer based over-load protection.
  • Short-circuit protection
  • Open-loop protection

Remarks

Typical applications

  • Industrial controls
  • Home appliances, white goods and consumer electronics
  • Standby power

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 2200 µH, 0.21 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.21 A
Saturation Current @ 10%0.28 A
DC Resistance11 Ω
Self Resonant Frequency1.9 MHz
VersionHeat Shrinking Tube 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 2200 µH, 0.29 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.29 A
Saturation Current @ 10%0.35 A
DC Resistance4.73 Ω
Self Resonant Frequency1.1 MHz
VersionStandard 
–Check availability