IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP155

Energy Efficient Off-line Regulator

Overview

TopologyBuck Converter
Input voltage85-265 V
Output 112 V / 0.2 A
IC revision1.14

Description

The MP155 is a primary-side regulator that provides accurate constant voltage regulation without the opto-coupler, and supports Buck,Buck-boost, Boost and Flyback topologies. An integrated 500V MOSFET simplifies the structure and reduces costs. These features make it a competitive candidate for off-line lowpower applications, such as home appliances and standby power.

The MP155 is a green-mode-operation regulator. Both the peak current and the switching frequency decrease as the load decreases. As a result, it offers excellent efficiency performance at light load, thus improving the overall average efficiency.

The MP155 features various protections such as thermal shutdown (TSD), VCC under-voltage lockout (UVLO), overload protection (OLP),short-circuit protection (SCP), and open loop protection.

The MP155 is available in the TSOT23-5 and SOIC8 packages.

Features

  • Primary-side constant voltage (CV) control,supporting Buck, Buck-boost, Boost and Flyback topologies
  • Integrated 500V/20Ω MOSFET
  • < 100mW No-load power consumption
  • Up to 3W output power
  • Maximum DCM output current of 130mA
  • Maximum CCM output current of 220mA
  • Low VCC operating current
  • Frequency foldback
  • Maximum frequency limit
  • Peak current compression
  • Internal high-voltage current source
  • Internal 350ns leading-edge blanking
  • Thermal shutdown (auto restart)
  • VCC under-voltage lockout with hysteresis (UVLO)
  • Timer-based overload protection.
  • Short circuit protection
  • Open loop protection

Remarks

  • L1=1mH,L2=2.2mH are used refer page no-16 Figure-11

Typical applications

  • Standby Power
  • Industrial Controls
  • Home Appliances,white goods and consumer electronics

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.25 A
Saturation Current @ 10%0.27 A
DC Resistance6 Ω
Self Resonant Frequency2.3 MHz
VersionHeat Shrinking Tube 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 2200 µH, 0.29 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.29 A
Saturation Current @ 10%0.35 A
DC Resistance4.73 Ω
Self Resonant Frequency1.1 MHz
VersionStandard 
–Check availability