IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP153

Overview

TopologyBuck Converter

Features

Remarks:Only BOM AvailableL1=1mH And T1=1.4mH

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.25 A
Saturation Current @ 10%0.27 A
DC Resistance6 Ω
Self Resonant Frequency2.3 MHz
VersionHeat Shrinking Tube 
–Check availability
750342025
SPECPower Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
–
–
–
–
–
–
–Check availability