IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP150

Offline Primary-Side Regulator For Low Power Applications

Overview

TopologyBuck Converter
Input voltage85-265 V
IC revision1.13

Description

MP150 is a primary-side regulator that provides accurate constant voltage (CV) regulation without the opto-coupler, and supports Buck, Buck-boost, Boost and Flyback topologies. It has an integrated 500V MOSFET that simplifies the structure and reduces costs. These features help to make it a competitive candidate for offline low power applications, such as homeappliances and standby power.

MP150 is a green-mode operation regulator. Both the peak current and switching frequency decrease as the load decreases to provide excellent efficiency performance at light load, thus improving the overall average efficiency.

The MP150 features various protections,including thermal shutdown (TSD), VCC undervoltage lockout (UVLO), over-load protection (OLP), short-circuit protection (SCP), and open loop protection.

MP150 is available in the TSOT23-5 and SOIC8 packages.

Features

  • Primary-side constant voltage (CV) control,supporting Buck, Buck-boost, Boost and Flyback topologies
  • Integrated 500V/30Ω MOSFET
  • < 150mW No-load power consumption
  • Up to 2W output power
  • Maximum DCM output current less than 120mA
  • Maximum CCM output current less than 200mA
  • Frequency foldback
  • Maximum frequency limitation
  • Peak current compression
  • Internal high-voltage current source

Remarks

Typical applications

  • Industrial Controls
  • Standby Power
  • Home Appliance, White Goods and Consumer Electronics

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.42 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.42 A
Saturation Current @ 10%0.69 A
DC Resistance2.5 Ω
Self Resonant Frequency1.6 MHz
VersionStandard 
Check availability