IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP1482

2A, 18V Synchronous Rectified Step-Down Converter

Overview

TopologyBuck Converter
Input voltage4.75-18 V
Switching frequency305-375 kHz
Output 13.3 V / 2 A
IC revision1.31

Description

The MP1482 is a monolithic synchronous buck regulator. The device integrates two 130mΩ MOSFETs, and provides 2A of continuous loadcurrent over a wide input voltage of 4.75V to 18V. Current mode control provides fast transient response and cycle-by-cycle current limit.

An adjustable soft-start prevents inrush current at turn-on, and in shutdown mode the supply current drops to 1µA.

This device, available in an 8-pin SOIC package, provides a very compact solution with minimal external components.

Features

  • 2A Output Current
  • Wide 4.75V to 18V Operating Input Range
  • Integrated 130mΩ Power MOSFET Switches
  • Output Adjustable from 0.923V to 15V
  • Up to 93% Efficiency
  • Programmable Soft-Start
  • Stable with Low ESR Ceramic Output Capacitors
  • Fixed 340kHz Frequency
  • Cycle-by-Cycle Over Current Protection
  • Input Under Voltage Lockout
  • 8–Pin SOIC

Typical applications

  • Green Electronics/ Appliances
  • FPGA, DSP, ASIC Power Supplies
  • Notebook Computers
  • Distributed Power Systems
  • Networking Systems

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 3.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.9 A
Saturation Current4 A
Self Resonant Frequency20 MHz
MountSMT 
Check availability