IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP1472

2A, 18V Synchronous Rectified Step-Down Converter

Overview

TopologyBuck Converter
Input voltage8-18 V
Switching frequency305-375 kHz
Output 15 V / 2 A
IC revision1.0

Description

The MP1472 is a monolithic synchronous buck regulator. The device integrates a 175mΩ high-side MOSFET and a 115mΩ low-side MOSFET that provide 2A of continuous load current over a wide input voltage of 4.75V to 18V. Current mode control provides fast transient response and cycle-by-cycle current limit.

An adjustable soft-start prevents inrush current at turn-on, and in shutdown mode the supply current drops to 1µA.

This device, available in an 8-pin TSOT23-8 package, provides a very compact solution with minimal external components.

Features

  • 2A Output Current
  • Wide 4.75V to 18V Operating Input Range
  • Integrated Power MOSFET Switches
  • Output Adjustable from 0.923V to 15V
  • Up to 95% Efficiency
  • Programmable Soft-Start
  • Stable with Low ESR Ceramic Output Capacitors
  • Fixed 340kHz Frequency
  • Cycle-by-Cycle Over Current Protection
  • Input Under Voltage Lockout
  • 8–Pin TSOT23-8

Typical applications

  • Notebook Computers
  • Distributed Power Systems
  • FPGA, DSP, ASIC Power Supplies
  • Networking Systems
  • Green Electronics/ Appliances

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 15 µH, 3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current3 A
Saturation Current3.25 A
Self Resonant Frequency16 MHz
MountSMT 
Check availability