IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP1400

7V Input, 0.6A, 1.5MHz Negative Power Convertor

Overview

TopologyOther Topology
Input voltage2.7-7 V
Output 1-5 V / 0.6 A
IC revision1.0

Description

The EV1400-C-01A demonstrates MPS’sMP1400, a monolithic negative DCDC powerconverter with built-in internal power MOSFET. It offers a very compact solution to achieve up to 600mA continuous output current depending on input-voltage to output-voltage ratio. The output voltage can be regulated from -0.9V to -6V.The 1500 kHz switching frequency allows forsmaller external components producing acompact solution for a wide range of loadcurrents. Fault condition protection includes cycle-bicycle current limiting and thermal shutdown. The MP1400 is available in a 0.8mm x 1.6mm 8-ball CSP package.

Features

  • Wide 2.7V to 7V Operating Input Range
  • Output Adjustable from -0.9V to -6V
  • Up to 600mA Output Current
  • 300mΩ High Side MOSFET On Resistance
  • Default 1.5MHz Switching Frequency
  • Ground Reference Enable
  • Cycle-by-Cycle Over Current Protection
  • Short Circuit Protect with Hiccup Mode
  • Output Voltage Discharge
  • Output Over Voltage Protection
  • Available in a 0.8mm x 1.6mm 8-ball CSPPackage

Typical applications

  • General Negative Voltage
  • Small OLED Panel
  • HDD

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 4.7 µH, 4.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current4.2 A
DC Resistance35 mΩ
Operating Voltage120 V
Self Resonant Frequency45 MHz
Size7332 
VersionRobust 
–Check availability