IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MA800 | Demoboard EVKT-KNOB

Rotary Knob Kit for the MagAl

Overview

TopologyOther Topology
IC revision0.2

Description

The EVKT-KNOB is an evaluation kit for the MagAlpha magnetic position sensor family. The EVKT-KNOB allows users to run and test the MagAlpha sensor quickly. It is delivered assembled with a knob and magnet. The sensor is mounted in an end-of-shaft configuration. The EVKT-KNOB is compatible with the MACOM kit, offering seamless connection and operation of the MagAlpha and allowing users to evaluate MagAlpha functionalities and performances, such as noise level, refresh rate, power-up time, magnetic field dependence, and so on.

Features

  • Ready-to-Use Knob with End-of-Shaft Magnet
  • Extra Spacers
  • Compatible with MagAlpha Communication Interface Kit (EVKT-MACOM)

Typical applications

  • Dials
  • Potentiometer Replacements/ Knobs
  • Appliances/ Consumer Goods

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Gender
Type
Mount
Latch
Polarization
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-MM MiniModule, 16, Female
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-MM MiniModule
Pins16 
GenderFemale 
TypeStraight 
MountSMT 
LatchNo 
PolarizationYes 
Length22.32 mm
PackagingTape and Reel 
–Check availability