IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems HFC0500

Fixed Frequency Flyback Controller with Ultra-low No Load Power Consumption

Overview

TopologyFlyback Converter
Input voltage90-265 V
Switching frequency62-68 kHz
Output 15 V / 3 A
Output 216 V / 1.5 A
IC revision1.1

Description

HFC0500 is a fixed-frequency current-mode controller with internal slope compensation. It is specifically designed for the medium-power, off-line, flyback, switch-mode power supplies. HFC0500 is a green-mode highly efficient controller. At light loads, the controller freezes the peak current and reduces its switching frequency down to 25kHz to offer excellent light-load efficiency. At very light loads, the controller enters burst mode to achieve very low standby power consumption.

HFC0500 offers frequency jittering to help dissipate energy generated by conducted noise.

HFC0500 employs overpower compensation function to narrow the difference of over power protection point between low line and high line.HFC0500 also has X-cap discharge function to discharge the X-cap when the input is unplugged. This aids in lowering no load power.HFC0500 features multiple protections that include thermal shutdown (TSD), VCC under-voltage lockout (UVLO), overload protection (OLP), over-voltage protection (OVP), and brown-out protection.

HFC0500 is available in an SOIC8-7A package.

Features

  • Fixed-frequency current-mode control with internal slope compensation
  • Frequency foldback down to 25kHz at light loads
  • Burst mode for low standby power consumption, meeting EuP Lot 6
  • Frequency jitter to reduce EMI signature
  • X-cap discharge function
  • Adjustable overpower compensation
  • Internal high-voltage current source
  • VCC under-voltage lockout with hysteresis (UVLO)
  • Brown-out protection on HV
  • Overload protection with programmable delay
  • Thermal shutdown (auto-restart with hysteresis)
  • Latch-off for external over-voltage protection (OVP) and over-temperature protection (OTP) on TIMER
  • Latch-off for Vcc over voltage protection
  • Short-circuit protection
  • Programmable soft start

Typical applications

  • Offline battery chargers
  • AC/DC power for small and large appliances
  • AC/DC adapters for notebook computers, tablets, and smart phones
  • LCD TVs and monitors

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1.5 µH, 7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Rated Current7 A
Saturation Current @ 10%11.5 A
DC Resistance0.01 Ω
Self Resonant Frequency100 MHz
VersionHeat Shrinking Tube 
–Check availability