IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems HF01B04

Off Line High Voltage Quasi Resonant Regulator

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency150 kHz
Output 112 V / 0.3 A
IC revision1.2

Description

The HF01B00/01/02/03/04 is a flyback regulator with Green Mode Operation. Its high efficiency feature over the entire input/load range meetsthe stringent world-wide energy-saving requirements.

The HF01B00/01/02/03/04 is an integrated current mode controller with a 700V FET. Its valley switching detector ensures minimum Drain-Source voltage switching every cycle, per Quasi-resonant operation. When the output power falls below a given level, the regulator enters the burst mode to lower the stand-by power consumption.

An internal minimum off time limiter prevents the switching frequency from exceeding 150 kHz, which is below the CISPR-22 EMI start limit. Internal 2.4ms soft start prevents the excessive inrush current during start up

The HF01B00/01/02/03/04 provides various protections, such as Thermal Shutdown (TSD), VCC Under Voltage Lockout (UVLO), Over LoadProtection (OLP), Over Voltage Protection (OVP) and so on.

The HF01B00/01/02/03 is available in PDIP8-7B package. And HF01B04 is available in PDIP8-7B and SOIC8-7B packages.

Features

  • Internal Integrated 700V MOSFET
  • High Level of Integration, Requires Very Few External Components
  • Universal Input Voltage (85~265VAC)
  • Quasi-Resonant Operation over the Entire Input and Load Range
  • Maximum Switching Frequency Limited
  • Valley Switching for High Efficiency and Better EMI Performance
  • Active Burst Mode for Low Standby Power Consumption
  • Internal High-Voltage Current Source for Start-Up
  • Internal Soft Start
  • Internal 320ns Leading Edge Blanking
  • Thermal Shutdown (Auto Restart with Hysteresis)
  • VCC Under Voltage Lockout with Hysteresis (UVLO)
  • Over Voltage Protection
  • Over Load Protection.
  • No Load Consumption at 265Vac, HF01B01<80mW

Remarks:1.L1=3.3uH L2=1.8mH And Transformer T1 UsedRefer page no.3inhttps://www.monolithicpower.com/DesktopModules/DocumentManage/API/Document/GetDocument?id=3389

2.L1=L2=1mH And Transformer T1 UsedRefer page no.3inhttps://www.monolithicpower.com/DesktopModules/DocumentManage/API/Document/GetDocument?id=3390

Typical applications

  • Battery charger for consumer and home equipment.
  • Low/Medium power AC/DC adapter.
  • Small power SMPS for white goods and consumer electronics.
  • Standby power supply.

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.25 A
Saturation Current @ 10%0.27 A
DC Resistance6 Ω
Self Resonant Frequency2.3 MHz
VersionHeat Shrinking Tube 
–Check availability