IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems EV8004-QW-00A

13W 802.3af PoE Powered Device Interface with Flyback DC-DC Converter EV Board

Overview

TopologyFlyback Converter
Input voltage36-57 V
Output 112 V / 1 A
IC revision1.1

Description

The MP8004 is an integrated IEEE 802.3af PoE compliant Powered Device (PD) power supply solution. It includes a PD interface and an isolated/non-isolated flyback converter. The PD interface includes detection andclassification modes as well as a 100V output pass device. Inrush current limit is included to slowly charge the input capacitor.The DC-DC converter includes a 150V power switch and is capable of delivering 13W output power with high efficiency. It has an internalsoft-start, auto-retry, over current, short circuit, and over voltage protection. It can also skip cycles during light load condition.The MP8004 is available in thermally enhanced 4x6mm QFN20 package.

Features

  • Meets IEEE 802.3af Specifications
  • 100V, 1Ω Integrated Pass Switch
  • 420mA DC Input Current Limit
  • 150V, 0.45Ω Integrated Switch for PowerConverter
  • Cycle-by-Cycle Switching Current Limit
  • Integrated 100V Startup Circuit
  • Programmable Switching Frequency
  • Duty Cycle Limiting with Line Feed Forward
  • Internal Slope Compensation
  • OCP, SCP and OTP Protection
  • 4x6mm QFN20 Package

Typical applications

  • VoIP Telephones
  • Safety Backup Power
  • Security Camera Systems
  • Remote Internet Power
  • Wireless Access Points/Wireless LAN;Small-cell Base Stations

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LAN LAN Transformer, 1000BASE-T, 1
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate1000BASE-T 
Ports1 
PoEnon-PoE 
Improved Common Mode RejectionYes 
Operating Temperature -40 °C up to +85 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
–Check availability