IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems EV020-5-S-00C

85VAC~265VAC/50Hz, 12V/0.3A, 5V/0.1A Off-line Primary-side-Regulator, Dual Outputs Evaluation Board for Small Appliances

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency50-60 kHz
Output 15 V / 0.1 A
Output 212 V / 0.3 A
IC revision1

Description

The EV020-5-S-00C Evaluation Board is designed to demonstrate the capabilities of MP020-5. The MP020-5 is a primary-side-control regulator which can eliminates secondary feedback components.

The EV020-5-S-00C is typically designed for small appliances which output 12V/0.3A and 5V/0.1A load from 85VAC to 265VAC, 50HZ/60HZ.The EV020-5-S-00C has an excellent efficiency and meets IEC61000-4-5 surge immunity and EN55022 conducted EMI requirements. It has multi-protection function as open circuit protection, short-circuit protection, cycle bycycle current limit and over-temperature protection, etc.

Features

  • Primary-Side–Control without Opto-Coupler or Secondary Feedback Circuit
  • Precise Constant Voltage Control (CV)
  • Integrated 700V MOSFET with Minimal External Components
  • Variable, Off-Time, Peak-Current Control
  • 550μA High-Voltage Current Source
  • Programmable Cable Compensation (By adding 1μF/25V ceramic cap at CP pin)
  • Multiple Protections: OVP, OCP, OCkP, OTP, and VCC UVLO
  • Natural Spectrum Shaping for Improved EMI Signature
  • Low Cost and Simple External circuit

Typical applications

  • Small Appliances

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.25 A
Saturation Current @ 10%0.27 A
DC Resistance6 Ω
Self Resonant Frequency2.3 MHz
VersionHeat Shrinking Tube 
–Check availability