IC manufacturers Microchip

IC manufacturers (108)

Microchip USB4715 | Demoboard EVB-USB4715

USB 2.0 Hi-Speed Hub Controller with FlexConnect on all Ports

Overview

TopologyUSB
Input voltage12 V
Output 15 V

Description

The EVB-USB4715 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB4715, a 4-port High Speed (HS) USB Smart Hub on a 4-layer RoHS-compliant Printed Circuit Board (PCB). The EVB-USB4715 will allow the user to gain an understanding of the product and accelerate the integration of the USB4715 into the user’s design. The USB4715 is compliant with USB 2.0 High-Speed (HS), Full-Speed (FS), and Low-Speed (LS) USB signaling. The evaluation platform supports four downstream ports: two USB 2.0 ports with USB Type-C® connectors and two standard Type-A USB 2.0 ports. The EVB-USB4715 platform also supports battery charging on all four ports (maximum of 10A* at any one time). The EVB-USB4715 is configured for operation through internal default settings and supports custom configurations through SMBus or through the external 16-Mbit SPI Flash device. The EVB-USB4715 supports FlexConnect role reversal for any of the four downstream ports with the upstream port. The EVB-USB4715 demonstrates driver compatibility with Microsoft® Windows® 10, Windows 8.x, Windows 7, Windows XP, Mac® OS X 10.4+, and Linux® hub drivers.

Features

  • Microchip’s PortSwap, PHYBoost, and VariSenseTM technologies
  • USB4715 in a 48-pin QFN RoHS-compliant package
  • USB 2.0 compliant (High Speed (HS), Full Speed (FS), and Low Speed (LS) operations)
  • 5V-tolerant USB pins
  • Self-powered operation
  • USB 2.0 micro-AB upstream port
  • Four Downstream USB ports:
  • Two Type-C USB 2.0 downstream ports
  • Two Type-A USB 2.0-Only downstream ports
  • Individual port power and overcurrent sense support on all downstream ports
  • Battery charging capability on all downstream ports with battery charging select shunts J1 and J20 (BC1.2 or SE1, 2.1A maximum per port)
  • On-board SPI Flash for external downloadable firmware
  • Operation from a single voltage (+12.0V, regulated) external power supply
  • On-board 25 MHz crystal or external clock input
  • Single on-board +5.2V, 10A regulator
  • Single on-board +3.3V, 0.5A regulator
  • Port Power LED indicators
  • Port Connection indicators (in CONFIG3)
  • SPI Flash activity blue LED indicator

Typical applications

  • Media hubs, Infotainment head units
  • Automotive breakout
  • Monitors, Point of sale, Host switch for diagnostic mode, Host switch for field firmware upgrades

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
Qmin.
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 10 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
Q-Factor [1]600 
–
–
–Check availability
SPECWE-HCC SMT High Current Cube Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1210 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length12.1 mm
Width11.4 mm
Height9.5 mm
–
–
Inductance1.5 µH
Performance Rated Current25.7 A
Saturation Current @ 10%26.5 A
Saturation Current @ 30%29.1 A
DC Resistance3.5 mΩ
MaterialFerrite 
–
Rated Inductance1.43 µH
Self Resonant Frequency92 MHz
–Check availability