IC manufacturers Microchip

IC manufacturers (108)

Microchip UPD301A | Demoboard EVB-UPD301A (SRC) Evaluation Kit

Overview

TopologyUSB

Description

The UPD301A is a stand-alone, small form factor USB Type-C™ Power Delivery (PD) Port Controller designed to adhere to the USB Type-C™ Cable and Connector Specification and USB Power Delivery 3.0 Specification. The UPD301A provides stand-alone operation for source PD applications, enabling cable plug orientation and detection for a USB Type-C receptacle, and implementing baseband communication with a partner USB Type-C device via the integrated USB Power Delivery 3.0 MAC. The embedded 32-bit ARM Cortex-M0+ implements a full Power Delivery firmware stack, providing a turn-key solution for USB-C™ charge-only applications, and requiring minimal customer development. Configuration is supported via pin straps to select source functionality and PD power profiles. Optionally, a second PD port is supported via SPI connection to an external Microchip UPD350 USB-C transceiver. The UPD301A provides a stand-alone, fast time-to-market solution for consumer and industrial applications. It is available in commercial (0°C to +70°C) and industrial grade 3 (-40°C to +85°C) temperature ranges

Features

  • Single-chip USB Type-C™ (1) Power Delivery Solution for Stand-alone Source-only operation
  • Preprogrammed Power Delivery Firmware Supports Standard Power Delivery Power Profiles (15/27/45/60W)
  • USB Power Delivery 3.0 Compliant MAC
  • Easily Supports 2nd Port via UPD350 Add-on
  • Commercial, Industrial, and Automotive Temperature Support
  • Preprogrammed Power Delivery Firmware - Supports Standard Power Delivery Power Profiles (15/27/45/60W)
  • No Custom Firmware Development Required
  • Multiple Stand-alone Configurations via Pin Straps
  • Optional Two Port Solution via External UPD350 using SPI for External UPD350 Communication
  • Single controller and Power Delivery firmware instance controls both ports

Typical applications

  • Consumer and industrial application

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Application
Interface Type
Type
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 10 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -20 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
–
PackagingTray 
ApplicationUSB 3.0 
Interface TypeType B 
TypeHorizontal 
GenderReceptacle 
Pins9 
MountTHT 
PCB Thickness1.6 mm
Rated Current1.8 A
Working Voltage30 V (AC)
–Check availability