IC manufacturers Microchip

IC manufacturers (108)

Microchip UDP350 | Demoboard DS70005526A

Automotive Breakout Boxes

Overview

TopologyWireless Power Transfer

Description

The UPD350 is a highly integrated small form factor USB Type-C/PD controller compliant with USB Type-C® specification and USB Power Delivery specification v.3.0. UPD350 provides cable detection and orientation, and implements baseband communication with a partner USB Type-C/PD Device.The UPD350 is designed to function as a Companion Power Delivery Controller to an external MCU/SoC or USB hub, using the integrated I2C/SPI interface. The device is capable of controlling up to 100W of Power Delivery current and voltage using an external power device.

Features

  • Compliant with the Qi v1.3 Specification
  • Supports Baseline Power Profile (BPP) 5W and Extended Power Profile (EPP) 15W Receivers
  • Low Standby Power<200mW
  • Supports Multiple Fast Charge Implementations (Apple, Samsung, etc.)
  • Foreign Object Detection through Calibrated Power Loss and Measured Quality Factor
  • Supports Multiple Receiver Modulation Types: AC Capacitive and AC/DC Resistive
  • Includes a Secure Storage Subsystem to Support Qi 1.3
  • UART-USB Communication Interface for Reporting/Debugging
  • LEDs for Operating Status
  • Temperature Sensor Inputs
  • UPD-350B USB-PD controller
  • Automotive Grade Design

Typical applications

  • Automotive Breakout Boxes
  • Notebook Computers, All-in-One/Desktop PCs, Smartphones, Tablets, Monitors, Docking Stations, HDTVs

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, Qi - A11; MP-A11, 53 x 53 x 6 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ComplianceQi - A11; MP-A11 
Size53 x 53 x 6 mm 
Inductance6.3 µH
Rated Current13 A
DC Resistance25 mΩ
Self Resonant Frequency11 MHz
Q-Factor80 
–Check availability