IC manufacturers Microchip

IC manufacturers (108)

Microchip UCS1003-1 | Demoboard UCS1003-1 EVALUATION BOARD

Overview

TopologyUSB
IC revision1

Description

The UCS1003-1 Evaluation Board provides the ability to evaluate the features of the UCS1003-1 USB Port Power Controller with Charger Emulation. The board allows the UCS1003-1 to be tested in different configurations by populating jumpers on specific header locations. The Evaluation Board contains the MCP2221 USB to I2C bridge, which allows communication via USB between the UCS1003-1 and the Graphical User Interface (GUI) running on the PC. The GUI gives read/write access to all UCS1003-1 registers and has advanced evaluation features like:• real time register monitoring• graphical display of current and charge delivered to the attached portable device• easy interface for custom charging emulation configuration registers• the ability to save and load register configuration• a demo routine that shows an external controller logic to apply custom emulation profiles and optimize charging current

Features

  • Configuration of the UCS1003-1 through jumpers on specific header locations (selection of Active Mode, SMBus address, current limit, communication mode, supply path)
  • The Graphical User Interface running on PC allows advanced configuration and monitoring of UCS1003-1 registers
  • Test points for monitoring the handshakes on USB data lines (DP, DM)
  • LEDs that turn on when a portable device is attached, the alert signal is active and when I2C and USB communication occurs with the MCP2221 USB to I2C bridge
  • 5V supply path selection: from external AC-DC 5V 3A wall adapter or from the USB host (if it has the current capability), supply paths of UCS1003-1 (Vs and VDD) tied together or separated
  • USB 2.0 and USB 3.0 compatible (the evaluation board supports USB 3.0 data pass-through)

Typical applications

  • USB port power switch, power switch

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Application
Interface Type
Type
Variant
Gender
Pins
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Standard Connectors, USB 3.0, Type A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.0 
Interface TypeType A 
TypeHorizontal 
Variantwith Pegs & Clips 
GenderPlug 
Pins9 
MountSMT 
PCB Thickness1.6 mm
Rated Current1.8 A
Working Voltage30 V (AC)
PackagingTray 
–Check availability
SPECWR-USB Standard Connectors, USB 3.0, Type A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationUSB 3.0 
Interface TypeType A 
TypeHorizontal 
–
GenderReceptacle 
Pins9 
MountTHT 
–
Rated Current1.8 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–Check availability