IC manufacturers Microchip

IC manufacturers (108)

Microchip TC1240A

Positive Doubling Charge Pumps with Shutdown

Overview

TopologyFlyback Converter

Description

The TC1240A is a doubling CMOS charge-pump voltage converter in a small 6-Pin SOT-23A package. TC1240A doubles an input voltage which can range from +2.5V to +5.5V. Conversion efficiency is typically >99%. Internal oscillator frequency is 160kHz for the TC1240A. The TC1240A has an active high shutdown which limits the current consumption of the device to less than 1µA. External component requirement is only two capacitors for standard voltage doubler applications. All other circuitry, including control, oscillator, power MOSFETs are integrated on-chip. Typical supply current is 550µA and the device is available in a 6-Pin SOT-23A surface mount package.

Features

  • 99% Typical Voltage Conversion Efficiency

  • Voltage Doubling
  • Low Output Resistance (12Ohms Typical)
  • Only Two External Capacitors Required
  • Consumes 550µA (Typical) in Active Mode
  • Power-Saving Shutdown Mode (1µA Maximum)

More information

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750342957
SPECTransformer
Simu­lation
Availability
Downloads4 files
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability