IC manufacturers Microchip

IC manufacturers (108)

Microchip SAM9X60-V/DWB | Demoboard SAM9X60-EK EVALUATION KIT

Ultra-Low Power Arm® ARM926EJ-S™ Processor-Based MPU, 600 MHz, Camera, LCD, 2D Graphics, Dual 10/100 Ethernet, CAN, USB, QSPI, FLEXCOMs, AES, SHA

Overview

TopologyOther Topology
IC revision3

Description

The SAM9X60-EK Evaluation Kit is ideal for evaluating and prototyping with the high performance, ultra-low power SAM9X60 ARM926EJ-S based microprocessor (MPU) running up to 600 MHz. The SAM9X60 MPU features powerful peripherals for connectivity and user interface applications, and offers advanced security functions.

Features

  • SAM9X60-V/DWB Microprocessor
  • 600 MHz ARM926EJ-S Core
  • 64 KB SRAM
  • LCD Controller
  • 2D Graphics Processor Unit
  • Dual 10/100 Ethernet
  • Dual CAN
  • Camera Interface
  • Thirtheen FLEXCOMs (USART, SPI and TWI)
  • 228-ball TFBGA
  • 256 MB DDR2 SDRAM
  • 512 MB NAND Flash
  • 8 MB QSPI Flash
  • One 10/100 Ethernet Port with Microchip KSZ8081 PHY
  • Three USB Ports
  • One SD Card Slot
  • LCD Connector
  • Dual CAN
  • Power Management IC, Microchip MIC2800mikroBUS socket
  • Raspberry Pi expansion header
  • Embedded debugger
  • USB powered

Typical applications

  • peripherals for connectivity and user interface applications

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Pins
Type
IR(A)
Working Voltage(V)
Contact Resistance(mΩ)
Tol. R
Mount
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, 100 µF, 16 V (DC)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Rated Voltage16 V (DC)
Endurance 2000
Ripple Current176 mA
Leakage Current16 µA
Dissipation Factor16 %
Pitch2 mm
Diameter5 mm
Length11 mm
PackagingAmmopack 
–
–
–
–
–
–
–
–
–Check availability
SPECWR-FFC Flat Flexible Cable - 0.50 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Pitch0.5 mm
–
Length100 mm
PackagingBag 
Pins50 
TypeType 2 
Rated Current0.5 A
Working Voltage60 V
Contact Resistance20 mΩ
Contact Resistancemax. 
–
Operating Temperature -30 °C up to +105 °C
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Pitch2.54 mm
–
Length38.1 mm
PackagingBag 
Pins30 
TypeStraight 
Rated Current3 A
Working Voltage250 V
Contact Resistance20 mΩ
Contact Resistancemax. 
MountTHT 
Operating Temperature -40 °C up to +105 °C
–Check availability