IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP1642B | Demoboard EV96R35A

Microchip Touch Bridge Kit

Overview

TopologyBuck-Boost Converter
Input voltage0.35-5.5 V
Output 15 V / 0.8 A

Description

The Microchip Touch Bridge (MTB) - EV96R35A - is a tuning bridge for touch designs offering wired (USB) and wireless Bluetooth® (BT) touch tuning. The MTB will be the bridge for all touch solutions from Microchip, from turnkey touch products to MCUs running Microchip’s touch library.•Touch turnkey products families (MTCH, CAP and AT42QT)•Touch library solutions covering PIC®,AVR®,SAM and PIC32 MCUsThe Microchip Touch Bridge firmware is provided through MPLAB Discover and upgraded in features.

Features

  • Input Supply Range 1.8-5V
  • Built-in Bluetooth® RN4678 Module
  • ATSAMD21 Programmable Host Device
  • Level Shifter between Host MCU and External Touch Devices to Enable Tuning on All Voltage Rails
  • Communication Supports to PC for Visualization: -USB -Bluetooth
  • Communication Ports to Target Device:
  • UART -SPI -I2C -GPIO
  • Header to Connect Target Board
  • Header Option to the Kit as MCP2221A Breakout Module
  • LEDs for Comm’s Status

Typical applications

  • One, Two and Three-Cell Alkaline, Lithium Ultimate and NiMH/NiCd Portable Products, PIC MCU Power
  • Hand-Held Instruments, GPS Receivers
  • Single-Cell Li-lon to 5V Converters, 3.3V to +5.0V Distributed Power Supply
  • Wireless Sensors
  • Personal Medical Products

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 1.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.35 A
Saturation Current1.7 A
Self Resonant Frequency84 MHz
MountSMT 
–Check availability