IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP1640 | Demoboard MCP1640 Family Data Sheet Boost Regulator

0.65V Start-Up Synchronous Boost Regulator with True Output Disconnect or Input/Output Bypass Option

Overview

TopologyBoost Converter
Input voltage0.65-5.5 V
Switching frequency425-575 kHz
Output 15.5 V / 0 A

Description

The MCP1640/B/C/D is a compact, high-efficiency,fixed frequency, synchronous step-up DC-DC converter. It provides an easy-to-use power supply solution for applications powered by either single-cell, two-cell, or three-cell alkaline, NiCd, NiMH, and singlecell Li-Ion or Li-Polymer batteries

Features

  • AEC-Q100 Qualified
  • Up to 96% Typical Efficiency
  • Passes automotive AEC-Q100 reliability testing
  • 800 mA Typical Peak Input Current Limit:
  • IOUT > 100 mA @ 1.2V VIN, 3.3V VOUT
  • IOUT > 350 mA @ 2.4V VIN, 3.3V VOUT
  • IOUT > 350 mA @ 3.3V VIN, 5.0V VOUT
  • Low Start-Up Voltage: 0.65V, typical 3.3V VOUT@ 1 mA
  • Low Operating Input Voltage: 0.35V, typical 3.3V VOUT @ 1 mA
  • Adjustable Output Voltage Range: 2.0V to 5.5V
  • Maximum Input Voltage  VOUT < 5.5V
  • Automatic PFM/PWM Operation(MCP1640/C):
  • PFM Operation Disabled (MCP1640B/D)
  • PWM Operation: 500 kHz
  • Low Device Quiescent Current: 19 μA, typical PFM Mode (not switching)
  • Internal Synchronous Rectifier
  • Internal Compensation
  • Inrush Current Limiting and Internal Soft Start
  • Selectable, Logic Controlled Shutdown States:
  • True Load Disconnect Option (MCP1640/B)
  • Input to Output Bypass Option (MCP1640C/D)
  • Shutdown Current (All States): < 1 μA
  • Low Noise, Anti-Ringing Control
  • Over temperature Protection
  • Available Packages:
  • 6-Lead SOT-23
  • 8-Lead 2 mm x 3 mm DFN

Typical applications

  • Portable Products, Bluetooth Headsets
  • One, Two and Three Cell Alkaline and NiMH/NiCd, Single-Cell Li-Ion to 5V Converters, Li Coin Cell Powered Devices
  • +3.3V to +5.0V Distributed Power Supply
  • Wireless Sensors, Handheld Instruments, GPS Receivers
  • Personal Medical Products

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1 A
Saturation Current0.8 A
Self Resonant Frequency65 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 1.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.2 A
Saturation Current0.9 A
Self Resonant Frequency75 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 1.55 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.55 A
Saturation Current1.7 A
Self Resonant Frequency60 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 2.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current2.4 A
Saturation Current1.95 A
Self Resonant Frequency40 MHz
MountSMT 
Check availability