IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP1640

0.65V Start-Up Synchronous Boost Regulator with True Output Disconnect or Input/Output Bypass Option

Overview

TopologyBoost Converter
Input voltage0.9-1.7 V
Switching frequency425-575 kHz
Output 13.3 V / 0.1 A
IC revisionE

Description

The MCP1640/B/C/D is a compact, high-efficiency, fixed frequency, synchronous step-up DC-DC converter. It provides an easy-to-use power supply solution for applications powered by either one-cell, two-cell, orthree-cell alkaline, NiCd, NiMH, one-cell Li-Ion or Li-Polymer batteries.

Low-voltage technology allows the regulator to start-up without high inrush current or output voltage overshoot from a low 0.65V input. High efficiency is accomplished by integrating the low resistance N-Channel Boost switch and synchronous P-Channel switch. All compensation and protection circuitry is integrated to minimize the number of external components. For standby applications, the MCP1640 consumes only 19 μA while operating at no load, and provides a true disconnect from input to output while in Shutdown

(EN = GND). Additional device options are available operating in PWM-Only mode and connecting input to output while the device is in Shutdown.The “true” load disconnect mode provides input-to-output isolation while the device is disabled by removing the normal boost regulator diode path from input-tooutput. The Input-to-Output Bypass mode option connectsthe input to the output using the integrated low resistance P-Channel MOSFET, which provides a lowbias voltage for circuits operating in Deep Sleep mode. Both options consume less than 1 μA of input current. Output voltage is set by a small external resistor divider. Two package options are available, 6-Lead SOT23 and 8-Lead 2x3 DFN.

Features

  • Up to 96% Typical Efficiency
  • 800 mA Typical Peak Input Current Limit:
  • IOUT > 100 mA @ 1.2V VIN, 3.3V VOUT
  • IOUT > 350 mA @ 2.4V VIN, 3.3V VOUT
  • IOUT > 350 mA @ 3.3V VIN, 5.0V VOUT
  • Low Start-Up Voltage: 0.65V, typical 3.3V VOUT @ 1 mA
  • Low Operating Input Voltage: 0.35V, typical 3.3VOUT @ 1 mA
  • Adjustable Output Voltage Range: 2.0V to 5.5V
  • Maximum Input Voltage  VOUT < 5.5V
  • Automatic PFM/PWM Operation (MCP1640/C): PFM Operation Disabled (MCP1640B/D) PWM Operation: 500 kHz
  • Low Device Quiescent Current: 19 μA, typical
  • PFM Mode (not switching)
  • Internal Synchronous Rectifier
  • Internal Compensation
  • Inrush Current Limiting and Internal Soft Start
  • Selectable, Logic Controlled, Shutdown States: True Load Disconnect Option (MCP1640/B) Input to Output Bypass Option (MCP1640C/D)
  • Shutdown Current (All States): < 1 μA
  • Low Noise, Anti-Ringing Control
  • Overtemperature Protection
  • Available Packages:
  • 6-Lead SOT23
  • 8-Lead 2x3 DFN

Typical applications

  • GPS Receivers
  • Bluetooth Headsets
  • One, Two and Three Cell Alkaline and NiMH/NiCd
  • Handheld Instruments
  • Personal Medical Products
  • Wireless Sensors
  • +3.3V to +5.0V Distributed Power Supply
  • Li Coin Cell Powered Devices
  • Single Cell Li-Ion to 5V Converters

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 4.2 µH, 2.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.2 µH
Rated Current2.5 A
Saturation Current2.2 A
Self Resonant Frequency45 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1 A
Saturation Current0.8 A
Self Resonant Frequency65 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 1.2 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.2 A
Saturation Current0.9 A
Self Resonant Frequency75 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 4.7 µH, 1.72 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.72 A
Saturation Current1.65 A
Self Resonant Frequency70 MHz
MountSMT 
Check availability