IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP16365

48V Input, 1A Output, 2.2 MHz Switching Frequency, Integrated Switch Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage4-48 V
Output 112 V / 1 A
Output 25 V / 1 A
IC revision1

Description

The MCP16364/5/6 family of devices are highly integrated, high-efficiency, fixed-frequency, step-down DC-DC converters in a compact 8-lead 3 mm x 3 mm VDFN package that operates from input voltage sources up to 48V. Integrated features include a high-side switch, fixed-frequency Peak Current Mode Control, Internal Compensation, Power Good, Peak Current Limit and Overtemperature Protection. The MCP16364/5/6 provides all the active functions for local DC-DC conversion, with fast transient response and accurate regulation. High efficiency conversion is achieved by integrating the current-limited, high-speed N-Channel MOSFET and associated drive circuitry. High switching frequency minimizes the size of external filtering components resulting in a small size solution.The MCP16364/5/6 can supply 1A of continuous current while regulating the output voltage from 2.0V to 24V. An integrated, high-performance peak current mode control architecture keeps the output voltage tightly regulated, even during input voltage steps and output current transient conditions that are common in power systems.The MCP16364 is capable of running in PFM/PWM mode. It switches in PFM mode for light load conditions and for large step-down conversion ratios. This results in a higher efficiency over all load ranges.

Features

  • Input Voltage Range: 4.0V (After Start-up) to 48V
  • Adjustable Output Voltage Range: 2.0V to 24V
  • Integrated N-Channel Buck Switch: 500 mΩ
  • 1A Output Current
  • 2.2 MHz Fixed Switching Frequency
  • Shutdown Current: 3 µA Typical
  • Quiescent Current: 18 µA Typical (Not Switching)
  • Device Selectable Switching Mode:
  • Automatic Pulse Frequency Modulation/Pulse Width Modulation (PFM/PWM) Operation - MCP16364
  • PWM only Mode of Operation - MCP16365
  • PWM only Mode of Operation with Switching Frequency Dithering for EMI constrained applications -MCP16366
  • Power Good Output
  • Undervoltage Lockout (UVLO)
  • Peak Current Mode Control
  • Internal Compensation
  • Internal Soft-Start
  • Internal Bootstrap Diode
  • Cycle-by-Cycle Peak Current Limit
  • Overtemperature Protection
  • Available Package: 8-lead 3 mm x 3 mm Wettable Flanks VDFN, see Package
  • AEC-Q100 Automotive Qualified, see Product Identification System

Typical applications

  • AC-DC Digital Control Power Sources, Autmotive DC/DC; 24V Industrial Input DC/DC, Microcontroller Bias Supply, 24V Industrial Input DC-DC Conversion, AC-DC Digital Control Power Sources
  • Medical and Health Care

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 5.6 µH, 2.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.6 µH
Rated Current2.6 A
Saturation Current2 A
Self Resonant Frequency60 MHz
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 15 µH, 2.8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Rated Current2.8 A
Saturation Current2.3 A
Self Resonant Frequency20 MHz
MountSMT 
Check availability