IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP16361 | Demoboard EV27C97A

48V Input, 2.2MHz, PFM/PWM, Buck Regulator

Overview

TopologyBuck Converter
Input voltage4-48 V
Output 13.3 V / 3 A
IC revision2

Description

The MCP16361/2/3 family of devices are highly integrated, high-efficiency, fixed-frequency, step-down DC-DC converters in a compact 8-lead 3x3 mm VDFN wet table flank package that operates from input voltage sources up to 48V. Integrated features include a high-side switch, fixed-frequency Peak Current Mode Control, Internal Compensation, Power Good, Peak Current Limit and Over temperature Protection. The MCP16361/2/3 provides all the active functions for local DC-DC conversion, with fast transient response and accurate regulation.

Features

  • Input Voltage Range: 4.0V to 48V
  • Adjustable Output Voltage Range: 2.0V to 24V
  • Integrated N-Channel Buck Switch: 100 mOhm
  • 3A Output Current
  • 2.2 MHz Switching Frequency
  • Quiescent Current: 18 µA typical (PFM not switching)
  • Automatic Pulse Frequency Modulation/Pulse Width
  • Modulation (PFM/PWM) Operation
  • Shutdown Current: 5 µA typical
  • Power Good Output
  • Under voltage Lockout (UVLO)
  • Peak Current Mode Control
  • Internal Compensation
  • Internal Soft-Start
  • Internal Bootstrap Diode
  • Cycle-by-Cycle Peak Current Limit
  • Over temperature Protection
  • Available Package: 8-lead 3x3 mm VDFN wet tableflanks surface mount package

Typical applications

  • Medical and health Care
  • Microcontroller Bias Supply, Distributed Power Supplies, AC-DC Digital Control Power Sources
  • Automotive DC/DC and 48V systems
  • SLA Battery-Powered Devices
  • 24V Industrial Input DC-DC Conversion, Set-Top Boxes, DSL Cable Modems, Wall Cube Regulation, Power Meters

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 2.54 mm, 1, 3.48 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Poles1 
Length3.48 mm
Vaporphase processYes 
–Check availability