IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP16331 | Demoboard EV84C64A

High-Voltage Input Integrated Switch Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage32-50 V
Output 16 V
IC revisionA

Description

The MCP16331 device is a highly integrated, high-efficiency, fixed-frequency, step-down DC-DC converter in a popular 6-pin SOT-23 or 8-pin 2 mm x 3 mm TDFN package, that operates from input voltage sources up to 50V. Integrated features include a high-side switch, fixed frequency Peak Current-Modecontrol, internal compensation, peak current limit and overtemperature protection. Only a few external components are necessary to develop a complete step-down DC-DC converter power supply.High converter efficiency is achieved by integrating the current-limited, low-resistance, high-speed N-Channel MOSFET and its associated driving circuitry. High switching frequency minimizes the size of external filtering components, resulting in a small solution size.The MCP16331 can supply 500 mA of continuous current while regulating the output voltage from 2.0V to 24V. An integrated, high-performance Peak Current- Mode architecture keeps the output voltage tightly regulated, even during input voltage steps and output current transient conditions that are common in power systems.The EN input is used to turn the device on and off. While off, only a few μA of current are consumed from the input for power shedding and load distribution applications. This pin is internally pulled up, so the device will start, even if the EN pin is left floating.Output voltage is set with an external resistor divider. The MCP16331 is offered in a space-saving 6-lead SOT-23 and 8-lead 2 mm x 3 mm TDFN surface mount package.

Features

  • Up to 96% Efficiency
  • Input Voltage Range: 4.4V to 50V
  • Output Voltage Range: 2.0V to 24V
  • 2% Output Voltage Accuracy
  • Minimum 500 mA Output Current
  • 500 kHz Fixed Frequency
  • Adjustable Output Voltage
  • Low Device Shutdown Current: 6 uA
  • Peak Current Mode Control
  • Internal Compensation
  • Internal Soft-Start
  • Cycle-by-Cycle Peak Current Limit
  • Undervoltage Lockout (UVLO): 4.1V to Start; 3.6V to Stop
  • Overtemperature Protection
  • Available Package: 6-Lead SOT-23, 8-Lead 2x3 TDFN

Typical applications

  • Medical and Health Care
  • Controller Bias Supply, Distributed Power Supplies, AC-DC Digital Control Power Source
  • Automotive
  • 48V, 24V and 12V Industrial Input DC-DC Conversion,

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 2.2 µH, 3.75 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current3.75 A
Saturation Current5.6 A
DC Resistance20 mΩ
Self Resonant Frequency69 MHz
–Check availability