IC manufacturers Microchip

IC manufacturers (108)

Microchip LAN8814 | Demoboard EVB-LAN8814

4 Port GbE Ethernet PHY with 1588

Overview

TopologyLAN / POE
Input voltage1 V
IC revisionC1

Description

The LAN8814 is a low-power, quad-port triple-speed (10BASE-T/100BASE-TX/1000BASE-T) Ethernet physical layer transceiver (PHY) that supports transmission and reception of data on standard CAT-5, as well as CAT-5e and CAT-6, unshielded twisted pair (UTP) cables.The LAN8814 supports industry-standard QSGMII (Quad Serial Gigabit Media Independent Interface) and Q-USGMII (Quad Universal Serial Gigabit Media Independent Interface) providing chip-to-chip connection to four Gigabit Ethernet MACs using a single serialized link (differential pair) in each direction.The LAN8814 supports high-accuracy timestamping functions to support IEEE-1588 solutions using Microchip Ethernet switches, as well as customer solutions based on SoCs and FPGAs. The LAN8814 also provides Synchronous Ethernet (SyncE) and TSN frame preemption support.

Features

  • One and two-step IEEE1588 time stamping
  • Quad-Port Gigabit Ethernet transceiver
  • Low-power operation
  • On-chip temperature monitor
  • Supports TSN frame preemption
  • On-chip LDO for single supply operation128-pin TQFP
  • Commercial and Industrial Temperature versions

Typical applications

  • Enterprise/SMB Switches, Wi-Fi Access Points, General Embedded, FPGA Based Systems, Industrial Switches, Cellular Infrastructure, Gateways, Routers

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length38.1 mm
–
–
–
PackagingBag 
Pins30 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability