IC manufacturers Microchip

IC manufacturers (108)

Microchip LAN8741A | Demoboard FRDM-MCXN947

10/100 Base-T/TX Ethernet Transceiver with Power Saving Features

Overview

TopologyLAN / POE
IC revisionA

Description

Microchip's LAN8741A/LAN8741Ai are the latest generation of low-power, 10/100 Fast Ethernet PHYs featuring Energy Efficient Ethernet (IEEE 802.3az) as well as system sleep modes for improved power savings. The LAN8741A/LAN8741Ai feature a deterministic loop back delay, assuring real-time system performance. These devices are available in both commercial (0°C to 70°C) and industrial (-40°C to 85°C) temperature ranges. The LAN8741A/LAN8740Ai are well-suited for Consumer, Embedded and Industrial applications. Additionally, these devices support auto-negotiation, auto-polarity correction, HP Auto-MDIX† and are compliant with IEEE 802.3 and 802.3u standards.†HP Auto-MDIX eliminates the need for special "crossover" cables when connecting LAN devices together.Microchip's complimentary and confidential MicroCHECK design review service, which offers insight from the initial concept to the final PCB layout, is available to customers who are using our products in their projects. You can confidently submit your design materials in a secure and private setting, and our expert engineers will provide individualized feedback to enhance your design. MicroCHECK design review service is subject to Microchip's Program Terms and Conditions and requires a myMicrochip account.

Features

  • Single-Chip Ethernet PHY
  • Flexible power management architecture
  • LVCMOS variable I/O voltage range +1.6V to +3.6V
  • Integrated 1.2V regulator with disable feature
  • Energy Efficient Ethernet (IEEE 802.3az)
  • Deterministic latency
  • MII and RMII supported
  • HP Auto-MDIX support
  • Supports commercial (0°C to 70°C) and industrial (-40°C to 85°C) temperature ranges
  • 32-pin, 5x5mm, SQFN, RoHS-compliant package Applications:Set-top Boxes
  • DVRs/PVRs
  • Digital TVs/iPTVs
  • Printers
  • IP and Video Phones
  • Industrial
  • Embedded/Telecom
  • Test/Measurement Instrumentation
  • Wireless Access Points
  • Power over Ethernet (PoE)

Typical applications

  • Motor Drives, Air Conditioning (AC), Building Control, Electricity Meter, Permanent Magnet Synchronous Motor (PMSM), AI and Machine Learning, Factory Automation, Vital Signs Monitors, Industrial HMI
  • Home Control and Security, Smart Lock, Home Security and Surveillance, Smart Appliance

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability