Topology | Buck Converter |
Input voltage | 9-16 V |
IC revision | A |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Tol. L | IR,40K (A) | RDC typ. (mΩ) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74437336047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 4.7 | 4.35 | 3.85 | 7.6 | 53 | 25 | SMT | ±20% | 3.9 | 50 | – | ||
![]() | 78439346068 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMA SMD Power Inductor | 6.8 | 8.1 | 5.65 | 11.3 | 19.36 | 22 | SMT | ±20% | 6.5 | 17.6 | Hyperflux |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74437336047 | SPEC | |
![]() | 78439346068 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Tol. L | IR,40K (A) | RDC typ. (mΩ) | Material | Samples |
---|