Topology | Buck Converter |
Input voltage | 3.8-36 V |
Output 1 | 24 V |
IC revision | 0A |
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | Tol. L | IRP,40K (A) | IR,40K (A) | ISAT,30% (A) | fres (MHz) | ISAT,10% (A) | Mount | RDC typ. (mΩ) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 78439344047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMA SMD Power Inductor | 4.7 | ±20% | 5.8 | 4.7 | 10.5 | 28 | 3.7 | SMT | 31 | Hyperflux | |
![]() | 78439346068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XHMA SMD Power Inductor | 6.8 | ±20% | 8.1 | 6.5 | 11.3 | 22 | 5.65 | SMT | 17.6 | Hyperflux |
Order Code | Datasheet | |
---|---|---|
![]() | 78439344047 | SPEC |
![]() | 78439346068 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | L (µH) | Tol. L | IRP,40K (A) | IR,40K (A) | ISAT,30% (A) | fres (MHz) | ISAT,10% (A) | Mount | RDC typ. (mΩ) | Material | Samples |
---|