IC manufacturers Intel

IC manufacturers (108)

Intel PEF 24624

Lantiq™ SDFE - 4 / 2 / 1 V2 Symmetric DSL Front End, 4 / 2 / 1 Port

Overview

TopologyBoost Converter

Description

The SDFE-4/2/1 V2 are the members of Lantiq’s 3rd generation SOCRATES™ family of SHDSL transceivers designed for TDM applications.

The SDFE-4/2/1 V2 features full compliance with the ETSI TS 101524 and the ITU G.991.2 (G.SHDSL/G.SHDSL.bis) standards. Advanced system functionality and cost saving features continue to provide signifi cant low BOM advantages in the SOCRATES™ tradition. These features,in combination with an unprecedented power consumption of approximately 500 mW per channel, and a very small footprint, make the SDFE-4/2/1 V2 excellent solutions for remote powered repeater designs.

Features

  • Fully integrated 4/2/1 channel transceiver solution, including DSP, microcontroller, analog front end (AFE), line driver and memory, in a single integrated chip
  • Support of payload data rates from 144 kbit/s up to 15.352 kbit/s with 8 kbit/s granularity (exceeding G.SHDSL.bis)
  • M-pair functionality integrated
  • Tunable hybrid for optimal loop adaptation and reach
  • Only a few external passive components required
  • Prepared for Near End Self-Cross Talk Cancellation with separate FW Product Brief

Typical applications

  • RITL and WLL systems
  • Digital Loop Carrier (DLC) Systems
  • SHDSL repeater/regenerator
  •  ISDN primary rate access replacement
  • PBX trunk lines
  • SDH and SONET termination
  • Wireless infrastructure
  • TU-12 transport
  • Extended range full and fractional E1/T1
  • Leased line services

Parts approved by Intel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750510623
SPECHDSL Transformer, WE-DSL
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series HDSL Transformer, WE-DSL
–Check availability