IC manufacturers Intel

IC manufacturers (108)

Intel PEF 22628

Lantiq™ SOCRATES-4e / 2e / 1e SHDSL System - on - Chip for EFM Application PEF2x628

Overview

TopologyBoost Converter
Switching frequency768-8192 kHz

Description

The SOCRATES-4e/2e/1e are the members of Lantiq‘s 3rd generation SOCRATES™-family of SHDSL transceivers designed for EFM-(Ethernet First Mile) system applications.Featuring single, dual or four channel variants, the SOCRATES-e family of single-chip solutions is fully compliant with standards of ETSI (SHDSL, SHDSL.bis), ITU (G.shdsl, G.shdls.bis, G.hs, g.998.2/g.bond) and IEEE (EFM).

Advanced system functionality and outstanding performance as well as optimized board-space and power-saving features provide market unique advantages for system solutions required by carriers and subscribers. Seamless compatibility to Lantiq‘s already deployed SHDSL solutions aswell as the compatibility between all family members ensure simple integration with current as well as future market requirements.

Features

  • Fully integrated one chip system solution for Ethernet, Packets, ATM and TDM transport over 4, 2 or 1 SHDSL channels
  • In compliance with:– ETSI SDSL (ETSI TS 101 524 V 1.2.1)– ETSI SDSL.bis (ETSI TS 101 524 V 1.2.2)– ITU G.shdsl (ITU-T G.991.2)– ITU G.shdls.bis (ITU-T G.991.2 (2004))– ITU G.hs (ITU-T G.994.1)– IEEE EFM (IEEE 802.3-2004)– ITU g.bond (g.998.2)
  • Integrated Controller for start up and channel bundling (PAF, M-PAIR)
  • Fully integrated RAM for Complete FW and bonding delay compensation
  • Modes:– STU-C, STU-R, STU-C/R– Analog, digital and remote loop backs
  • SOC-4e/2e/1e are pin and software compatible
  • Prepared for Near End Self-Cross Talk Cancellation with separate FW

Typical applications

  • CPE / modem: EFM or ATM and combined solutions
  • CPE / modem: Packet over SHDSL
  • DSLAM: SHDSL Line-card for EFM, ATM and combined solutions
  • DSLAM: Packet over SHDSL Line-card

Parts approved by Intel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750510623
SPECHDSL Transformer, WE-DSL
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series HDSL Transformer, WE-DSL
–Check availability