IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies IRSM005-301MH | Demoboard EVAL-M1-05F310R

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage37-72 V
IC revision1.0

Description

The evaluation board EVAL-M1-05F310R was developed to support customers during their first steps designing applications with IRSM005-310MH CIPOS™ Nano power modules. As a part of iMOTION™ Modular Application Design Kit, EVAL-M1-05F310R is a power evaluation board from the modular application design kit including M1 connector, which is the iMOTION™ standard interface, and three CIPOS™ Nano 100 V half-bridge modules for motor drive applications. In combination with either EVAL-M1-101T or other control boards with M1 connector compatible, it features and demonstrates Infineon’s CIPOS™ Nano IPM technology and advanced Motion Control Engine (MCE 2.0) technology for motors drive over the full speed range.

Features

  • Ready to use DC power stage to drive 3-phase motor
  • 3 x CIPOS™ Nano IPM on board
  • Nominal input voltage 30 ~ 72 Vdc
  • Maximum 320 W output power without heatsink
  • Maximum 6.5 A output current per phase
  • Over current protection
  • Over temperature protection
  • Testpads with hooks to attach standart oscilloscope probes
  • Standard MADK M1 20pin interface connector

Typical applications

  • Home appliances, Multicopters and drones
  • Easy control of battery powered motors, Power tools

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
TypeH
(mm)
W
(mm)
IR
(A)
RDC max.
(mΩ)
MountCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples
74479777310ASPEC
8 files WE-PMI Power Multilayer Inductor 10 600 900 120 300 35 Low RDC 1.25 1.2 375 SMT -40 °C up to +125 °C 2
744731102SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

8 files WE-TIS Radial Leaded Wire Wound Inductor 1000 250 7.5 7.8 0.35 2300 7.8
860240981008SPEC
6 files WCAP-AT1H Aluminum Electrolytic Capacitors220 µF 160 10000 -25 °C up to +105 °C 2290 1508 15 7.5 18 25 Ammopack
Order Code Data­sheet Simu­lation
74479777310ASPEC
744731102SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

860240981008SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
TypeH
(mm)
W
(mm)
IR
(A)
RDC max.
(mΩ)
MountCVR
(V (DC))
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Packaging Samples