IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IR3853M

HIGHLY EFFICIENT INTEGRATED 4A, SYNCHRONOUS BUCK REGULATOR

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency225-1650 kHz
Output 13.3 V / 4 A
Output 25 V / 4 A
IC revision4.0

Description

The IR3853 SupIRBuckTM is an easy-to-use, fully integrated and highly efficient DC/DC synchronous Buck regulator. The MOSFETs copackagedwith the on-chip PWM controller make IR3853 a space-efficient solution, providing accurate power delivery for low output voltage applications.

IR3853 is a versatile regulator which offers programmability of start up time, switching frequency and current limit while operating in wide input and output voltage range.

The switching frequency is programmable from 250kHz to 1.5MHz for an optimum solution.

It also features important protection functions, such as Pre-Bias startup, hiccup current limit, over-voltage, and thermal shutdown to giverequired system level security in the event of fault conditions.

Features

    • Greater than 95% Maximum Efficiency
    • Wide Input Voltage Range 1.5V to 21V
    • Wide Output Voltage Range 0.7V to 0.9*Vin
    • Continuous 4A Load Capability
    • Integrated Bootstrap-diode
    • High Bandwidth E/A for excellent transient
  • performance
    • Programmable Switching Frequency up to 1.5MHz
    • Programmable Over Current Protection
    • Over Voltage Protection
    • Dedicated input for output voltage monitoring
    • Programmable PGood output
    • Hiccup Current Limit
    • Precision Reference Voltage (0.7V, +/-1%)
    • Programmable Soft-Start
    • Enable Input with Voltage Monitoring Capability
    • Enhanced Pre-Bias Start-up
    • Seq input for Tracking applications
    • External Synchronization
    • -40oC to 125oC operating junction temperature
    • Thermal Protection
    • 4mm x 5mm Power QFN Package
    • Halogen Free, Lead Free and RoHS compliant

Typical applications

  • Embedded Telecom Systems
  • Distributed Point of Load Power Architectures
  • Computing Peripheral Voltage Regulators
  • Netcom Applications
  • General DC-DC Converters
  • Server Applications
  • Storage Applications

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
Material
LR(µH)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCC SMT High Current Cube Inductor, 3.3 µH, 12.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current12.3 A
Saturation Current @ 10%8.4 A
Saturation Current @ 30%10.8 A
DC Resistance8.2 mΩ
MaterialFerrite 
Rated Inductance1.55 µH
Self Resonant Frequency81 MHz
–Check availability