IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IR3826

23 A single-voltage synchronous Buck regulator

Overview

TopologyBuck Converter
Input voltage5-17 V
Switching frequency300-1500 kHz
Output 16.5 V / 23 A
IC revision2.5

Description

The IR3826 is an easy-to-use, fully integrated and highly efficient DC-DC regulator.The onboard PWM controller and OptiMOSTM MOSFETs with integrated bootstrap diode make the IR3826 a small footprint solution, providing high-efficiency power delivery.The IR3826 is a versatile regulator, operating with wide input and output voltage range, offering programmable switching frequency from 300 kHz to 1.5 MHz, and providing three selectable over current limits.It also features important protection functions, such as pre-bias start-up, thermally compensated current limit, over voltage protection and thermal shutdown to give required system level security in the event of fault conditions.

Features

  • Single 5 V to 17 V application or Wide Input Voltage Range from 1.0 V to 17 V with external Vcc
  • Precision Reference Voltage (0.6 V ± 0.6%) for Output Voltage Range: 0.6 V to 0.86×Vin
  • Enhanced Line/Load Regulation with Feed-Forward
  • Programmable Switching Frequency up to 1.5 MHz
  • Monotonic Start-Up with Internal Digital Soft-Start & Enhanced Pre-Bias Start-Up
  • Thermally Compensated Internal Over-Current Protection with Three Selectable Settings
  • Enable input with Voltage Monitoring Capability & Programmable Power Good Output
  • Thermal Shut Down
  • Operating temp: -40 °C < Tj < 125 °C
  • Small Size: 6 mm x 5 mm PQFN
  • Lead-free, Halogen-free and RoHS2 Compliant

Typical applications

  • Server Applications, Telecom & Datacom Applications
  • Distributed Point of Load Power Architectures

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 80 V, 77 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Voltage80 V
Performance Rated Current77 A
Saturation Current @ 10%43 A
Saturation Current @ 30%50 A
DC Resistance0.165 mΩ
Self Resonant Frequency12 MHz
MaterialMnZn 
–Check availability