IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies IR38063 | Demoboard IRX38063M

25A Single-input Voltage, Synchronous Buck Regulator with PMBus Interface

Overview

TopologyBuck Converter
Input voltage5-21 V
Switching frequency225-1650 kHz
IC revision3.13

Description

The IR38063 PMBus SupIRBuck™ is an easy-to-use, fully integrated and highly efficient DC/DC regulator with I2C/PMBus interface. The onboard PWM controller and MOSFETs make IR38063 a space-efficient solution, providing accurate power delivery for low output voltage and high current applications. The IR38063 can be comprehensively configured via PMBus and the configuration stored in internal memory. In addition, PMBus commands allow run-time control, fault status and telemetry. The IR38063 can also operate as a standard analog regulator without any programming and can provide current and temperature telemetry in an analog format.

Features

  • Internal LDO allows single 21V operation
  • Output Voltage Range: 0.5V to 0.875*PVin
  • 0.5% accurate Reference Voltage
  • Programmable Switching Frequency up to 1.5 MHz using Rt/Sync pin or PMBus
  • Internal Soft-Start with Pre-Bias Start-up
  • Enable input with Voltage Monitoring Capability
  • Remote Sense Amplifier with True Differential Voltage Sensing
  • Fast mode I2C and 400 kHz PMBus interface
  • Sequencing and tracking capable
  • Selectable analog mode or digital mode
  • 66 PMBus commands for configuration, control, fault protection and telemetry.
  • Thermally compensated current limit with configurable overcurrent responses
  • Optional light load efficiency mode
  • External synchronization with Smooth Clocking
  • Dedicated output voltage sensing protection which remains active even when Enable is low.
  • Integrated MOSFETs and Bootstrap diode
  • Operating junction temp: -40oC<Tj<125oC
  • Small Size 5mmx7mm PQFN
  • Pb-Free (RoHS Compliant)

Typical applications

  • Distributed Point Of Load Architectures
  • Embedded telecom Systems, Server Applications, Netcomm applications

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 80 V, 77 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Voltage80 V
Performance Rated Current77 A
Saturation Current @ 10%43 A
Saturation Current @ 30%50 A
DC Resistance0.165 mΩ
Self Resonant Frequency12 MHz
MaterialMnZn 
–Check availability