Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 20 V |
Switching frequency | 25-50 kHz |
IC revision | 1.0 |
The induction heating, half-bridge evaluation board EVAL-IHW65R62EDS06J features the new 650 V reverseconductingR6 family of IGBTs, specifically designed for induction heating and resonant switching applications up to 100 kHz. This user guide demonstrates the functionality and key features of the R6 IGBTs in combinationwith the Infineon level-shift EiceDRIVER™ ICs based on the Infineon SOI technology.The design of the evaluation board EVAL-IHW65R62EDS06J was performed with respect to the environmental conditions described in this document. The design was tested as described in this document, but not qualified in terms of manufacturing, lifetime or over the full range of ambient operating conditions. The boards providedby Infineon are not subject to full production tests. Evaluation boards are not subject to the same procedures as regular products regarding returned material analysis (RMA), process change notification (PCN) and product discontinuation (PD). Evaluation boards are intended to be used under laboratory conditions, and by trained specialists only.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691210910002 | SPEC | – | 6 files | WR-TBL Series 2109 - 2.54 mm Horiz. Entry | 2 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 18 (AWG) 0.2 to 0.75 (mm²) | – | – | – | – | – | – | – | ||
150080GS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691210910002 | SPEC | – | |
150080GS75000 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Samples |
---|