IC manufacturers Infineon Technologies

IC manufacturers (107)

Infineon Technologies ICL8201

AC/DC Buck Cont rol ler wi th PFC for LED Lamps

Overview

TopologyOther Topology
Switching frequency40-150 kHz
IC revisionV2.0

Description

The ICL8201 is a cascode structure current mode controller for non-isolated floating buck topologies. The cascode topology enables lower system cost and higher system efficiency.Lower system cost: -No auxiliary winding is required to power the IC-No high-voltage start up depletion MOSFET is required, fast time to light can be achieved inherently with cascode topologyHigher System Efficiency and Reliability: -No start up resistor is required that would cause significant losses during the entire operation. These losses can be eliminated by using the cascode topology which increases the system efficiency and lifetime.

Features

  • Critical Conduction operation mode without detection winding
  • Constant tON operation with variable frequency 40 kHz to 150 kHz
  • Integrated low-side MOSFET for rated peak current up to 2.65A
  • Digital soft-start
  • Fully integrated protection:
  • Short load
  • Support open load
  • Short winding at buck inductor
  • Over-current protection (power limitation)
  • Intelligent Over-Temperature Protection @ Tjmax = 150 °C
  • VCC Under-Voltage Lock-Out
  • Short-to-GND of CS pin and Con pin
  • Floating CS pin and Con pin
  • Phase cut dimmer-safe

Typical applications

  • T8 lamp,GU10 lamp,A-lamp,Downlights,Candelabra lamps,PAR lamps.

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750342737
SPECPower Inductor
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
Check availability
750342759
SPECPower Inductor
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Inductor
Check availability