IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE5QSBG/IPA80R600P7 | Demoboard DEMO_5QSBG_60W1

60W SMPS demoboard with ICE5QSBG

Overview

TopologyFlyback Converter
Input voltage85-300 V
Output 112 V / 4.58 A
Output 25 V / 1 A
IC revision1.0

Description

This demonstration board operates under a wide range input developed with offline SMPS application in mind. It features the ICE5QSBG PWM quasi-resonant flyback controller of the 5th generation CoolSET™ family together with Infineon's IPA80R600P7 of the 800V CoolMOS™ P7 superjunction MOSFET family.

Features

Isolated flyback topology with dual outputWide-range input from 85~300V acOutput #1: 12V/4.58AOutput #2: 5V/1A

Typical applications

  • White goods, PCs, servers and TVs, or enclosed adapters for Blu-ray players, set-top boxes, games consoles, etc.

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 102 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²)
–
Rated Current17.5 A
–
–
–
–
–Check availability
SPECWR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm² Wires, 2, Screwless Push In
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationScrewless Push In 
PCB/Cable/PanelPCB 
ModularityNo 
Type45° Cable Entry 
Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²)
–
Rated Current2 A
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Inductance4.7 µH
Rated Current4.2 A
Saturation Current @ 10%3.7 A
DC Resistance0.03 Ω
Self Resonant Frequency40 MHz
VersionHeat Shrinking Tube 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Inductance6.8 µH
Rated Current3.3 A
Saturation Current @ 10%3 A
DC Resistance0.034 Ω
Self Resonant Frequency32 MHz
VersionHeat Shrinking Tube 
–Check availability
750343773
SPECTransformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
Inductance266 µH
–
–
–
–
–
–Check availability