IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE5QSAG | Demoboard EVAL-M5-IGBT7

IGBT motor drives evaluation board in TO247 packages

Overview

TopologyMotor Drive
Input voltage340-480 V

Description

The EVAL-M5-IGBT7 is a complete evaluation board including the six discrete IGBTs realizing a B6 inverter for motor drive applications. In combination with control boards equipped with the M5 32-pin interface connector such as the XMC DriveCard 4400, it features and demonstrates Infineon’s IGBT in motor drives.After checked with Infineon, our part#750344495 is used to replace the T650(Pikatron ÜP615694) which is on page18, used on the Auxiliary Supply board.

Features

  • 650 V TRENCHSTOP™ IGBT 7 T7 in TO-247
  • Low inductive design
  • Isolated sensing with Δ∑-ADC
  • Overload and short-circuit hardware protection
  • Over temperature hardware protection
  • Rugged gate driver technology with stability against transient and negative voltage
  • Measurement test points compatible with standard oscilloscope probes

Typical applications

  • Uninterruptible power supplies (UPS)
  • Energy Storage Systems
  • Industrial motor drives and controls

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
Number of windings
L(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
Application
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SL2 SMT Common Mode Line Filter, bifilar, 2
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Number of windings2 
Inductance51 µH
Maximum Impedance5500 Ω
Rated Current1000 mA
DC Resistance0.16 Ω
Rated Voltage80 V
ApplicationCAN 
–Check availability
SPECWE-SL2 SMT Common Mode Line Filter, bifilar, 2
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Number of windings2 
Inductance2000 µH
Maximum Impedance9200 Ω
Rated Current600 mA
DC Resistance0.42 Ω
Rated Voltage80 V
–
–Check availability