IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE5QSAG | Demoboard EVAL-FS33MR12W1M1HM5

Motor Drives Inverter Board with CoolSiC™ sixpack power module EasyPACK™ 1B

Overview

TopologyMotor Drive
Input voltage340-480 V
IC revision1.0

Description

EVAL-FS33MR12W1M1HM5 is a 3-phase inverter board for motor drive applications featuring and demonstrating the usage of Silicon Carbide MOSFETs in this application. The evaluation board was developed to support customers during their first steps designing applications with the CoolSiC™ MOSFET modules in Easy1B packages, such as the FS33MR12W1M1H_B11, and the EiceDRIVER™ 1200 V, our isolated gate driver 1EDI20H12AH.

Features

  • EasyPACK™ 1B 1200 V / 33 mΩ sixpack module with CoolSiC™ MOSFET
  • Lead-free terminal plating; RoHS compliant
  • Low inductive design
  • Integrated NTC temperature sensor

Typical applications

  • General purpose motor drive

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Winding Style
Number of windings
L(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-SL2 SMT Common Mode Line Filter, bifilar, 2
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Winding Stylebifilar 
Number of windings2 
Inductance2000 µH
Maximum Impedance9200 Ω
Rated Current600 mA
DC Resistance0.42 Ω
Rated Voltage80 V
–Check availability