| Topology | Flyback Converter |
| Input voltage | 85-300 V |
| Output 1 | 5 V / 0.2 A |
| Output 2 | 12 V / 2.17 A |
| IC revision | ER_1912_PL83_2001_072301 |
This document is an engineering report that describes a universal-input 27 W 12 V 5 V off-line Flyback converter using the newest fifth-generation Infineon Quasi-Resonant (QR) CoolSET™ ICE5QR1680BG. It offers high-efficiency, low-standby power with selectable entry and exit standby power options, a wide VCC operating range with fast start-up, robust line protection with input Over-Voltage Protection (OVP), and brown-out and various modes of protection for a highly reliable system. This demo board is designed for users who wish to evaluate the performance of ICE5QR1680BG and its ease-of-use.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins | PCB/Cable/Panel | Modularity | Type | Wire Section | L(µH) | IR(A) | ISAT,10%(A) | RDC max.(Ω) | fres(MHz) | Version | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | Pins2 | PCB/Cable/PanelPCB | ModularityYes | TypeHorizontal | Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | Rated Current17.5 A | – | – | – | – | |||
![]() | WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm² Wires, 2, Screwless | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Pins2 | PCB/Cable/PanelPCB | ModularityNo | Type45° | Wire Section 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | Rated Current2 A | – | – | – | – | ||||
![]() | WE-TI Radial Leaded Wire Wound Inductor, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | Inductance2.2 µH | Rated Current6.3 A | Saturation Current @ 10%5.7 A | DC Resistance0.02 Ω | Self Resonant Frequency65 MHz | VersionHeat Shrinking Tube | ||||
![]() | WE-TI Radial Leaded Wire Wound Inductor, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | Inductance3.3 µH | Rated Current4.7 A | Saturation Current @ 10%4.6 A | DC Resistance0.025 Ω | Self Resonant Frequency48 MHz | VersionHeat Shrinking Tube | ||||
![]() | WE-TI Radial Leaded Wire Wound Inductor, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | Inductance4.7 µH | Rated Current4.2 A | Saturation Current @ 10%3.7 A | DC Resistance0.03 Ω | Self Resonant Frequency40 MHz | VersionHeat Shrinking Tube | ||||
![]() | WE-TI Radial Leaded Wire Wound Inductor, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | Inductance6.8 µH | Rated Current3.3 A | Saturation Current @ 10%3 A | DC Resistance0.034 Ω | Self Resonant Frequency32 MHz | VersionHeat Shrinking Tube |