IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE5GR4780AG | Demoboard REF_5GR4780AG_6W1

6 W auxiliary power supply using ICE5GR4780AG

Overview

TopologyFlyback Converter
Switching frequency125 kHz
Output 112 V / 0.5 A
IC revisionV1.0

Description

The REF_5GR4780AG_6W1 is an auxiliary power supply reference design based on Infineon’s 5th generation fixed-frequency CoolSET™ family (ICE5GR4780AG) configured in a flyback topology. It utilizes a simple Zener diode reference voltage for the feedback loop and a simple input Pi filter for EMI suppression to support cost performance auxiliary power supply targeting small home appliances.

Features

  • 125kHz maximum switching frequency with 800V integrated MOSFET
  • Power delivery of up to 15W with universal wide input range (85~300VAC) DCM design
  • Brown in protection, fast and robust start-up operation with cascode configuration
  • 3 level selectable entry/exit active burst mode profile (optional)
  • Built-in digital soft-start
  • Cycle by cycle peak current limitation
  • Support both DCM and CCM operation with slope compensation
  • Integrated error amplifier to support direct feedback typical with non-isolated flyback topology
  • Digital frequency reduction with decreasing load for higher efficiency
  • Adjustable line input over voltage protection (optional)
  • VCC pin short to ground protection
  • OLP, output short, OTP with hysteresis and VCC over/under voltage protection
  • Auto-restart for all protection features

Typical applications

  • Offline aux SMPS for server, PC power, aircon, refrigerator and audio, Offline main SMPS for adapter, set-top-box, water purifier, TV, industrial SMPS and POE

More information

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
Package
Input
VCE max.(V)
IF max.(mA)
Test Condition CTR
CTR min.(%)
CTR max.(%)
VISO(V (RMS))
Operating Temperature
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch10 mm
Length13 mm
Width7 mm
Height13 mm
PackagingBulk 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length6 mm
Width6 mm
Height8.5 mm
–
Inductance10 µH
Rated Current2.5 A
Saturation Current @ 10%2.6 A
DC Resistance0.08 Ω
Self Resonant Frequency28 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Length9.5 mm
Width9.5 mm
Height13.5 mm
–
Inductance1000 µH
Rated Current0.6 A
Saturation Current @ 10%0.55 A
DC Resistance1.55 Ω
Self Resonant Frequency1.4 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, 22 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance22 µF
Rated Voltage35 V (AC)
–
–
–
–
Pitch2 mm
Length11 mm
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current61 mA
Leakage Current7.7 µA
Dissipation Factor12 %
Diameter5 mm
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, 22 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance22 µF
Rated Voltage400 V (AC)
–
–
–
–
Pitch5 mm
Length20 mm
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current170 mA
Leakage Current264 µA
Dissipation Factor15 %
Diameter13 mm
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, 100 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 µF
Rated Voltage25 V (AC)
–
–
–
–
Pitch2.5 mm
Length11 mm
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current410 mA
Leakage Current25 µA
Dissipation Factor10 %
Diameter6.3 mm
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, 560 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance560 µF
Rated Voltage25 V (AC)
–
–
–
–
Pitch5 mm
Length20 mm
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 5000
Ripple Current1450 mA
Leakage Current140 µA
Dissipation Factor10 %
Diameter10 mm
–Check availability
SPECWL-OCPT LSOP-4, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWL-OCPT LSOP-4
–
–
–
–
–
–
–
–
Length7.6 mm
Width3.6 mm
Height2 mm
–
–
–
–
–
–
–
PackageLSOP4 
InputDC 
Collector Emitter Voltage80 V
Forward Current60 mA
IF = 5 mA
VCE = 5 V
Current Transfer Ratio [min.]130 %
Current Transfer Ratio [max.]260 %
Isolation Voltage5000 V (RMS)
Operating Temperature -55 °C up to +110 °C
–
–
–
–
–
–Check availability